??
CAD model selection
K0428.10301
HELP_VARIABLE
Company
KIPP
Description
K0428 - Levelling feet plates ECO die-cast zinc, stainless steel or plasticc
Bill of material
K0428.10301
BESTKIPP
Order No.
K0428.10301
MATERIAL
Main
die cast zinc
FORM
Form
A
AUSF
version
without anti-slip plate
D
diameter
30 mm
H
height
11.5 mm
BELASTUNG
load capacity max.
16 kN
GEW
Approx. weight
0.0253 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
79070060
EAN
EAN-Nr. Kipp
4059245187157
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions